How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| BE: | 0.38 in | U: | 0.875 in |
| AD: | 6.53 | BF: | 0.41 |
| G: | 2 | AK: | 4.5 |
| LM: | 8.82 | C: | 8.88 in |
| AE1: | 0.6 | I: | 4.84 in |
| B: | 8.12 | T: | 1.688 |
| D: | 3.25 | AG: | 7.5 |
| AE2: | 0.36 | F: | 4 |
| L: | 6.57 in | AJ: | 5.88 |
| BD: | 5.88 |
Technical Specifications
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2147 |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

