How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2 |
| LM: | 8.82 | D: | 3.25 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| U: | 0.875 in | AD: | 6.53 |
| B: | 8.12 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.688 |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in | F: | 4 |
| L: | 6.57 in | AG: | 7.5 |
| C: | 8.88 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Thrust Rating - output shaft: | 2147 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

