Grove Gear HM230-10-1-1.688-180TC-L1
Part #:HM230-10-1-1.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| AJ: | 7.25 | T: | 1.688 |
| L: | 6.57 in | G: | 2 |
| B: | 8.12 | AG: | 7.5 |
| C: | 8.88 in | D: | 3.25 |
| AD: | 6.53 | AE1: | 0.6 |
| F: | 4 | AE2: | 0.36 |
| BF: | 0.53 | I: | 4.84 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| V: | 2.51 in | BE1: | 0.5 in |
| U: | 0.875 in |
Technical Specifications
| Ratio Range: | 10:1 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

