Grove Gear HM230-10-1-1.688-180TC-L3
Part #:HM230-10-1-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | D: | 3.25 |
| AD: | 6.53 | AE1: | 0.6 |
| AJ: | 7.25 | G: | 2 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| F: | 4 | BD: | 9 |
| L: | 6.57 in | BF: | 0.53 |
| C: | 8.88 in | AK: | 8.5 |
| U: | 0.875 in | V: | 2.51 in |
| BE1: | 0.5 in | I: | 4.84 in |
| B: | 8.12 | AE2: | 0.36 |
| T: | 1.688 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2147 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

