How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| AG: | 7.5 | BF: | 0.53 |
| C: | 8.88 in | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.6 |
| AE2: | 0.36 | BD: | 9 |
| F: | 4 | V: | 2.51 in |
| L1: | 9.82 in | L: | 6.57 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| T: | 1.688 | G: | 2 |
| D: | 3.25 | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2147 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

