How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BD: | 9 |
| C: | 8.88 in | L: | 6.57 in |
| I: | 4.84 in | AE2: | 0.36 |
| B: | 8.12 | F: | 4 |
| AD: | 6.53 | BF: | 0.53 |
| V: | 2.51 in | AK: | 8.5 |
| L1: | 9.82 in | T: | 1.75 |
| AE1: | 0.6 | D: | 3.25 |
| G: | 2 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2147 | Input HP @ 1750 RPM: | 5.45 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.750 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

