How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 8.12 |
| G: | 2 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| BD: | 9 | AE2: | 0.36 |
| L1: | 9.82 in | BE1: | 0.5 in |
| T: | 1.75 | D: | 3.25 |
| I: | 4.84 in | L: | 6.57 in |
| AD: | 6.53 | C: | 8.88 in |
| V: | 2.51 in | F: | 4 |
| AE1: | 0.6 | U: | 0.875 in |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2147 | Bore Code: | 28 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.750 in |
| Ratio: | 10:1 | Assembly: | HM-1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

