How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AD: | 6.53 |
| F: | 4 | AE1: | 0.6 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 3.25 | I: | 4.84 in |
| AG: | 7.5 | G: | 2 |
| L: | 6.57 in | U: | 0.875 in |
| LM: | 8.82 | BD: | 5.88 |
| C: | 8.88 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.75 |
| B: | 8.12 | V: | 2.51 in |
| AE2: | 0.36 |
Technical Specifications
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Product Type: | Right Angle |
| Bore Code: | 28 | Ratio: | 10:1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2147 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

