Grove Gear HM230-10-1-1.938-140TC
Part #:HM230-10-1-1.938-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| D: | 3.25 | AE1: | 0.6 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| L: | 6.57 in | T: | 1.938 |
| AE2: | 0.36 | U: | 0.875 in |
| G: | 2 | BD: | 5.88 |
| B: | 8.12 | LM: | 8.82 |
| AD: | 6.53 | C: | 8.88 in |
| BE: | 0.38 in | AG: | 7.5 |
| AK: | 4.5 | F: | 4 |
| I: | 4.84 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | HM-1 |
| Model Code: | HM230 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

