Grove Gear HM230-10-1-1.938-140TC-L3
Part #:HM230-10-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.12 |
| L: | 6.57 in | AE1: | 0.6 |
| AK: | 4.5 | AD: | 6.53 |
| G: | 2 | T: | 1.938 |
| C: | 8.88 in | V: | 2.51 in |
| I: | 4.84 in | D: | 3.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| U: | 0.875 in | LM: | 8.82 |
| AG: | 7.5 | AE2: | 0.36 |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2147 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

