Grove Gear HM230-10-1-1.938-140TC-L4
Part #:HM230-10-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 3.25 |
| AD: | 6.53 | AG: | 7.5 |
| LM: | 8.82 | T: | 1.938 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2 | AK: | 4.5 |
| F: | 4 | BD: | 5.88 |
| I: | 4.84 in | U: | 0.875 in |
| BE: | 0.38 in | B: | 8.12 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| BF: | 0.41 | AE2: | 0.36 |
| L: | 6.57 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2147 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

