Grove Gear HM230-10-1-1.938-140TC-L9
Part #:HM230-10-1-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | Center Distance (in): | 3 in |
| I: | 4.84 in | LM: | 8.82 |
| T: | 1.938 | AE2: | 0.36 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.6 |
| BF: | 0.41 | B: | 8.12 |
| BD: | 5.88 | G: | 2 |
| F: | 4 | U: | 0.875 in |
| D: | 3.25 | AG: | 7.5 |
| L: | 6.57 in | V: | 2.51 in |
| C: | 8.88 in |
Technical Specifications
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2147 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Model Code: | HM230 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

