Grove Gear HM230-10-1-1.938-180TC
Part #:HM230-10-1-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | G: | 2 |
| T: | 1.938 | F: | 4 |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 7.5 | C: | 8.88 in |
| AE2: | 0.36 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| L1: | 9.82 in | AK: | 8.5 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| U: | 0.875 in | L: | 6.57 in |
| BD: | 9 | AE1: | 0.6 |
| D: | 3.25 |
Technical Specifications
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2147 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

