Grove Gear HM230-10-1-1.938-180TC-L3
Part #:HM230-10-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| I: | 4.84 in | AE1: | 0.6 |
| U: | 0.875 in | B: | 8.12 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | F: | 4 |
| AE2: | 0.36 | C: | 8.88 in |
| L: | 6.57 in | L1: | 9.82 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AG: | 7.5 | T: | 1.938 |
| AD: | 6.53 | G: | 2 |
| D: | 3.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2147 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

