Grove Gear HM230-10-1-1.938-180TC-L4
Part #:HM230-10-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.12 |
| I: | 4.84 in | BE1: | 0.5 in |
| AG: | 7.5 | F: | 4 |
| L: | 6.57 in | AD: | 6.53 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.36 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 3 in |
| AE1: | 0.6 | T: | 1.938 |
| C: | 8.88 in | L1: | 9.82 in |
| D: | 3.25 | U: | 0.875 in |
| V: | 2.51 in |
Technical Specifications
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2147 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

