How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| B: | 8.12 | AG: | 7.5 |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.938 | BF: | 0.53 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE2: | 0.36 | G: | 2 |
| AE1: | 0.6 | F: | 4 |
| AD: | 6.53 | AJ: | 7.25 |
| D: | 3.25 | BE1: | 0.5 in |
| L1: | 9.82 in | C: | 8.88 in |
| AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 5.45 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2147 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

