Grove Gear HM230-10-1-1.938-56C-L1
Part #:HM230-10-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.36 | F: | 4 |
| L: | 6.57 in | BE: | 0.38 in |
| D: | 3.25 | C: | 8.88 in |
| B: | 8.12 | AD: | 6.53 |
| BF: | 0.41 | LM: | 8.82 |
| I: | 4.84 in | T: | 1.938 |
| AE1: | 0.6 | G: | 2 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AG: | 7.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Center Distance (in): | 3 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2147 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

