Grove Gear HM230-10-1-1.938-56C-L3
Part #:HM230-10-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| I: | 4.84 in | BF: | 0.41 |
| AG: | 7.5 | F: | 4 |
| C: | 8.88 in | AE1: | 0.6 |
| BD: | 5.88 | B: | 8.12 |
| AK: | 4.5 | D: | 3.25 |
| LM: | 8.82 | L: | 6.57 in |
| G: | 2 | AD: | 6.53 |
| V: | 2.51 in | AE2: | 0.36 |
| T: | 1.938 | Center Distance (in): | 3 in |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2147 |
| Model Code: | HM230 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

