How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AJ: | 7.25 |
| BF: | 0.53 | L: | 6.57 in |
| AD: | 6.53 | BD: | 9 |
| T: | 1.938 | AK: | 8.5 |
| C: | 8.88 in | G: | 2 |
| I: | 4.84 in | F: | 4 |
| D: | 3.25 | V: | 2.51 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AE2: | 0.36 |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2147 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.45 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

