How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| BD: | 5.88 | G: | 2 |
| BE: | 0.38 in | V: | 2.51 in |
| L: | 6.57 in | AK: | 4.5 |
| B: | 8.12 | AD: | 6.53 |
| T: | 1.188 | I: | 4.84 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AE1: | 0.6 | U: | 0.875 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.36 | AG: | 7.5 |
| F: | 4 |
Technical Specifications
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2147 |
| Ratio Range: | 10:1 | Model Code: | HM230 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 5.45 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output RPM: | 175 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

