How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.25 |
| I: | 4.84 in | BF: | 0.53 |
| AJ: | 7.25 | U: | 0.875 in |
| AG: | 7.5 | BE1: | 0.5 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| BD: | 9 | B: | 8.12 |
| AD: | 6.53 | T: | 1.188 |
| F: | 4 | C: | 8.88 in |
| G: | 2 | AE1: | 0.6 |
| L1: | 9.82 in | L: | 6.57 in |
| V: | 2.51 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Bore Code: | 19 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2147 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

