How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L1: | 9.82 in |
| AD: | 6.53 | AK: | 8.5 |
| AE1: | 0.6 | F: | 4 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| B: | 8.12 | AJ: | 7.25 |
| AE2: | 0.36 | BD: | 9 |
| D: | 3.25 | U: | 0.875 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AG: | 7.5 | G: | 2 |
| BF: | 0.53 | T: | 1.188 |
| C: | 8.88 in |
Technical Specifications
| Assembly: | HM-2 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2147 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

