How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE1: | 0.6 |
| AE2: | 0.36 | D: | 3.25 |
| I: | 4.84 in | U: | 0.875 in |
| F: | 4 | AD: | 6.53 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| T: | 1.188 | V: | 2.51 in |
| AG: | 7.5 | AJ: | 5.88 |
| C: | 8.88 in | B: | 8.12 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | G: | 2 |
| BD: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM230 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

