How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| B: | 8.12 | AG: | 7.5 |
| AE2: | 0.36 | BD: | 5.88 |
| LM: | 8.82 | T: | 1.188 |
| AJ: | 5.88 | G: | 2 |
| I: | 4.84 in | F: | 4 |
| U: | 0.875 in | BE: | 0.38 in |
| L: | 6.57 in | BF: | 0.41 |
| AD: | 6.53 | V: | 2.51 in |
| AE1: | 0.6 |
Technical Specifications
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2147 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

