How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BE: | 0.38 in |
| BF: | 0.41 | L: | 6.57 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | I: | 4.84 in |
| AE1: | 0.6 | F: | 4 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| BD: | 5.88 | B: | 8.12 |
| D: | 3.25 | AG: | 7.5 |
| C: | 8.88 in | G: | 2 |
| LM: | 8.82 | U: | 0.875 in |
| T: | 1.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 3.00 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2147 |
| Output Diameter (in): | 1.250 in | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 20 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

