Grove Gear HM230-10-2-1.250-180TC
Part #:HM230-10-2-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| BF: | 0.53 | G: | 2 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AD: | 6.53 | AE1: | 0.6 |
| BD: | 9 | AE2: | 0.36 |
| L: | 6.57 in | T: | 1.25 |
| L1: | 9.82 in | AG: | 7.5 |
| D: | 3.25 | B: | 8.12 |
| C: | 8.88 in | F: | 4 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2147 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 3.00 |
| Model Code: | HM230 | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

