How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 8.5 |
| L1: | 9.82 in | AJ: | 7.25 |
| F: | 4 | L: | 6.57 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| BD: | 9 | T: | 1.25 |
| AD: | 6.53 | I: | 4.84 in |
| B: | 8.12 | AE2: | 0.36 |
| V: | 2.51 in | D: | 3.25 |
| C: | 8.88 in | U: | 0.875 in |
| AG: | 7.5 | G: | 2 |
| BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2147 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

