How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 9 |
| F: | 4 | AJ: | 7.25 |
| B: | 8.12 | T: | 1.25 |
| AE2: | 0.36 | L1: | 9.82 in |
| G: | 2 | AD: | 6.53 |
| AK: | 8.5 | U: | 0.875 in |
| BF: | 0.53 | C: | 8.88 in |
| BE1: | 0.5 in | D: | 3.25 |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 7.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Bore Code: | 20 |
| Assembly: | HM-2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2147 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

