How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | L1: | 9.82 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| G: | 2 | BD: | 9 |
| AE1: | 0.6 | V: | 2.51 in |
| B: | 8.12 | L: | 6.57 in |
| T: | 1.25 | BF: | 0.53 |
| AD: | 6.53 | I: | 4.84 in |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 0.875 in | D: | 3.25 |
| F: | 4 | AG: | 7.5 |
| AE2: | 0.36 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2147 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

