How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | B: | 8.12 |
| AK: | 4.5 | V: | 2.51 in |
| AG: | 7.5 | LM: | 8.82 |
| BF: | 0.41 | C: | 8.88 in |
| Center Distance (in): | 3 in | G: | 2 |
| AJ: | 5.88 | BD: | 5.88 |
| AD: | 6.53 | I: | 4.84 in |
| U: | 0.875 in | D: | 3.25 |
| T: | 1.25 | F: | 4 |
| L: | 6.57 in | AE2: | 0.36 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2147 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

