How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AG: | 7.5 |
| BF: | 0.41 | LM: | 8.82 |
| B: | 8.12 | AE2: | 0.36 |
| I: | 4.84 in | AK: | 4.5 |
| U: | 0.875 in | T: | 1.25 |
| Center Distance (in): | 3 in | F: | 4 |
| C: | 8.88 in | BE: | 0.38 in |
| G: | 2 | BD: | 5.88 |
| AD: | 6.53 | V: | 2.51 in |
| AJ: | 5.88 | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2147 |
| Output Diameter (in): | 1.250 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

