How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| LM: | 8.82 | F: | 4 |
| G: | 2 | C: | 8.88 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| T: | 1.438 | BE: | 0.38 in |
| U: | 0.875 in | BF: | 0.41 |
| B: | 8.12 | AG: | 7.5 |
| AE2: | 0.36 | AE1: | 0.6 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 3.25 | V: | 2.51 in |
| AD: | 6.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2147 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

