How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.36 |
| U: | 0.875 in | AJ: | 5.88 |
| BE: | 0.38 in | C: | 8.88 in |
| AG: | 7.5 | T: | 1.438 |
| AD: | 6.53 | B: | 8.12 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BD: | 5.88 | LM: | 8.82 |
| AE1: | 0.6 | AK: | 4.5 |
| L: | 6.57 in | G: | 2 |
| F: | 4 | BF: | 0.41 |
| D: | 3.25 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2147 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

