Grove Gear HM230-10-2-1.438-180TC-L4
Part #:HM230-10-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.51 in |
| AE2: | 0.36 | B: | 8.12 |
| I: | 4.84 in | F: | 4 |
| AE1: | 0.6 | AK: | 8.5 |
| U: | 0.875 in | AG: | 7.5 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | C: | 8.88 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| L1: | 9.82 in | AD: | 6.53 |
| L: | 6.57 in | G: | 2 |
| D: | 3.25 |
Technical Specifications
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2147 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

