Grove Gear HM230-10-2-1.438-56C-L1
Part #:HM230-10-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | V: | 2.51 in |
| U: | 0.875 in | I: | 4.84 in |
| AG: | 7.5 | BF: | 0.41 |
| F: | 4 | D: | 3.25 |
| T: | 1.438 | BD: | 5.88 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AE1: | 0.6 | AJ: | 5.88 |
| AK: | 4.5 | G: | 2 |
| C: | 8.88 in | AE2: | 0.36 |
| L: | 6.57 in | BE: | 0.38 in |
| AD: | 6.53 |
Technical Specifications
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Assembly: | HM-2 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2147 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

