Grove Gear HM230-10-2-1.438-56C-L4
Part #:HM230-10-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | U: | 0.875 in |
| F: | 4 | T: | 1.438 |
| D: | 3.25 | BD: | 5.88 |
| B: | 8.12 | AG: | 7.5 |
| BF: | 0.41 | AD: | 6.53 |
| I: | 4.84 in | G: | 2 |
| L: | 6.57 in | AE2: | 0.36 |
| AE1: | 0.6 | AK: | 4.5 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| LM: | 8.82 |
Technical Specifications
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2147 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 23 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

