Grove Gear HM230-10-2-1.500-140TC-L2
Part #:HM230-10-2-1.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AD: | 6.53 |
| U: | 0.875 in | C: | 8.88 in |
| AE2: | 0.36 | T: | 1.5 |
| G: | 2 | F: | 4 |
| LM: | 8.82 | I: | 4.84 in |
| AJ: | 5.88 | D: | 3.25 |
| AK: | 4.5 | V: | 2.51 in |
| B: | 8.12 | AE1: | 0.6 |
| BF: | 0.41 | AG: | 7.5 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.500 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2147 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

