Grove Gear HM230-10-2-1.500-140TC-L3
Part #:HM230-10-2-1.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.5 |
| F: | 4 | B: | 8.12 |
| LM: | 8.82 | AE2: | 0.36 |
| C: | 8.88 in | V: | 2.51 in |
| BE: | 0.38 in | U: | 0.875 in |
| Center Distance (in): | 3 in | G: | 2 |
| I: | 4.84 in | L: | 6.57 in |
| AJ: | 5.88 | AE1: | 0.6 |
| AD: | 6.53 | AG: | 7.5 |
| BF: | 0.41 | D: | 3.25 |
| AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.500 in | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

