Grove Gear HM230-10-2-1.500-140TC-L9
Part #:HM230-10-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BD: | 5.88 |
| C: | 8.88 in | AD: | 6.53 |
| AK: | 4.5 | BF: | 0.41 |
| F: | 4 | AE1: | 0.6 |
| L: | 6.57 in | AG: | 7.5 |
| B: | 8.12 | BE: | 0.38 in |
| T: | 1.5 | LM: | 8.82 |
| D: | 3.25 | V: | 2.51 in |
| AJ: | 5.88 | U: | 0.875 in |
| I: | 4.84 in | AE2: | 0.36 |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2147 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

