Grove Gear HM230-10-2-1.500-180TC-L2
Part #:HM230-10-2-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | G: | 2 |
| B: | 8.12 | BE1: | 0.5 in |
| L1: | 9.82 in | AG: | 7.5 |
| AE1: | 0.6 | L: | 6.57 in |
| Center Distance (in): | 3 in | BD: | 9 |
| F: | 4 | T: | 1.5 |
| AE2: | 0.36 | C: | 8.88 in |
| D: | 3.25 | V: | 2.51 in |
| U: | 0.875 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.84 in |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Model Code: | HM230 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.500 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2147 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

