Grove Gear HM230-10-2-1.500-180TC-L3
Part #:HM230-10-2-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| AE2: | 0.36 | BF: | 0.53 |
| L: | 6.57 in | T: | 1.5 |
| F: | 4 | Center Distance (in): | 3 in |
| B: | 8.12 | AK: | 8.5 |
| D: | 3.25 | G: | 2 |
| AE1: | 0.6 | AD: | 6.53 |
| I: | 4.84 in | C: | 8.88 in |
| V: | 2.51 in | L1: | 9.82 in |
| AG: | 7.5 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Gear Type: | Worm |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2147 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.500 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

