How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | D: | 3.25 |
| I: | 4.84 in | AK: | 8.5 |
| B: | 8.12 | G: | 2 |
| V: | 2.51 in | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| F: | 4 | L1: | 9.82 in |
| C: | 8.88 in | AJ: | 7.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AE2: | 0.36 |
| AE1: | 0.6 | U: | 0.875 in |
| AD: | 6.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Bore Code: | 24 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.500 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2147 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

