How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | V: | 2.51 in |
| L: | 6.57 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 8.12 | F: | 4 |
| AE2: | 0.36 | AE1: | 0.6 |
| T: | 1.5 | I: | 4.84 in |
| AK: | 4.5 | G: | 2 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| U: | 0.875 in | AG: | 7.5 |
| BD: | 5.88 | LM: | 8.82 |
| AD: | 6.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2147 |
| Model Code: | HM230 | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

