Grove Gear HM230-10-2-1.625-210TC-L2
Part #:HM230-10-2-1.625-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.53 |
| AG: | 7.5 | AK: | 8.5 |
| AE2: | 0.36 | L: | 6.57 in |
| C: | 8.88 in | F: | 4 |
| G: | 2 | AD: | 6.53 |
| T: | 1.625 | BE1: | 0.5 in |
| U: | 0.875 in | B: | 8.12 |
| BD: | 9 | AE1: | 0.6 |
| D: | 3.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | L1: | 9.82 in |
| AJ: | 7.25 |
Technical Specifications
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | HM230 | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2147 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

