How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | B: | 8.12 |
| I: | 4.84 in | C: | 8.88 in |
| AK: | 4.5 | U: | 0.875 in |
| AE1: | 0.6 | AD: | 6.53 |
| G: | 2 | BF: | 0.41 |
| BD: | 5.88 | AG: | 7.5 |
| L: | 6.57 in | LM: | 8.82 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | D: | 3.25 |
| V: | 2.51 in | F: | 4 |
| T: | 1.625 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 5.45 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Model Code: | HM230 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

