How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | B: | 8.12 |
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.36 | V: | 2.51 in |
| BE: | 0.38 in | LM: | 8.82 |
| D: | 3.25 | L: | 6.57 in |
| AD: | 6.53 | I: | 4.84 in |
| BD: | 5.88 | F: | 4 |
| G: | 2 | AG: | 7.5 |
| AE1: | 0.6 | AJ: | 5.88 |
| T: | 1.688 | AK: | 4.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Bore Code: | 27 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2147 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Assembly: | HM-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

