Grove Gear HM230-10-2-1.688-180TC
Part #:HM230-10-2-1.688-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.6 | BE1: | 0.5 in |
| I: | 4.84 in | T: | 1.688 |
| U: | 0.875 in | B: | 8.12 |
| AK: | 8.5 | V: | 2.51 in |
| L1: | 9.82 in | D: | 3.25 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | L: | 6.57 in |
| AJ: | 7.25 | F: | 4 |
| AD: | 6.53 | G: | 2 |
| AG: | 7.5 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2147 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

