Grove Gear HM230-10-2-1.688-180TC-L1
Part #:HM230-10-2-1.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AD: | 6.53 |
| BE1: | 0.5 in | AG: | 7.5 |
| L: | 6.57 in | AJ: | 7.25 |
| B: | 8.12 | D: | 3.25 |
| BD: | 9 | L1: | 9.82 in |
| AE2: | 0.36 | T: | 1.688 |
| F: | 4 | AE1: | 0.6 |
| AK: | 8.5 | G: | 2 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| I: | 4.84 in | C: | 8.88 in |
| BF: | 0.53 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 10:1 | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2147 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

