Grove Gear HM230-10-2-1.688-180TC-L3
Part #:HM230-10-2-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | L1: | 9.82 in |
| AD: | 6.53 | D: | 3.25 |
| L: | 6.57 in | AE1: | 0.6 |
| F: | 4 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2 |
| BF: | 0.53 | AG: | 7.5 |
| T: | 1.688 | BD: | 9 |
| AE2: | 0.36 | C: | 8.88 in |
| U: | 0.875 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2147 |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

