How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| F: | 4 | C: | 8.88 in |
| D: | 3.25 | T: | 1.688 |
| BE: | 0.38 in | LM: | 8.82 |
| V: | 2.51 in | AD: | 6.53 |
| AG: | 7.5 | B: | 8.12 |
| AE2: | 0.36 | I: | 4.84 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AE1: | 0.6 | U: | 0.875 in |
| AJ: | 5.88 | G: | 2 |
| L: | 6.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2147 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM230 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

